Discontinued Items
SCLFSP   Substitute Product None
/   CLFSP   Substitute Product CLFS


Configurator

Please select parameters in order, from top to bottom.
※Some of the new products can not be selected using this system. Please enter Part Number directly.




TypeLeverScrewsSpring
Male ThreadFemale Thread[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material
CLDMPCLDFPZinc Die CastingElectrostatic CoatingS45CBlackeningSUS304-WPB
CLMSP-SUS303-
SCLMSPSCS13 (Stainless Cast Steel)Buff PolishedSUS303

Specification List

Part Number-L-Lever Color
CLDMP5
CLDFP4
CLWP8
CLRM10
-
-
-
-
12
7
20
20
-
-
-
-
B
M
M
S
MRHH1(h)SDdNo. of Serrated TeethBMax. Load Fmax. (N)Max. Tightening Force Pmax.Reference Mass (g)
SUS303S45CSUS303S45CMale Thread
4453335.5304131016348801.83.040
5651082.94.840
61101844.16.841
86345.54938717.5142041893167.512.570

Customer Service

TEL:+65 6733 7211 / FAX:+65 6733 0211
Operation Hours:
9:00 am - 6:00 pm (Monday to Friday)
9:00 am - 3:00 pm (Saturday and Public Holiday)